Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PM Type - Plug
Bill of material
MC-05PM BRASS
CNSORDERNO
Order number
MC-05PM BRASS
ASSYNO
Assy No.
CA81385
S
Application
M5 x 0.8
MT
Material
BRASS
M
Mass
1.9 g
L
17 mm
C
9.2 mm
A
4.5 mm
H
H (WAF)
Hex.7 mm
T
M5 x 0.8 mm
B
ΦB
2.5 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031